,Model##other##,Length##length##inches,Standard Width##length##inches,Height##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Back##length##inches,Water Connection Diameter##pipe_size##inches,Water Supply Connection Offset Bottom##length##inches,Water Supply Connection Offset Back##length##inches,Water Return Connection Offset Bottom##length##inches,Water Return Connection Offset Back##length##inches,HW Supply Connection Offset Bottom##length##inches,HW Supply Connection Offset Back##length##inches,HW Return Connection Offset Bottom##length##inches,HW Return Connection Offset Back##length##inches,Fresh Air Intake Box Length##length##inches,Fresh Air Intake Box Height##length##inches,Fresh Air Intake Box Bottom Offset Bottom##length##inches,Base Length##length##inches,Base Height##length##inches,Base Wall Thickness##length##inches,Equipment Power Connection Offset Back##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 02,FCVS?02,35,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,16.75,4.75,0.3125,34,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 03,FCVS?03,40.5,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,16.75,4.75,0.3125,39.5,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 04,FCVS?04,46,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,16.75,4.75,0.3125,45,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 06,FCVS?06,57,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,16.75,4.75,0.3125,56,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 08,FCVS?08,62.5,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,33.5,4.75,0.3125,61.5,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 10,FCVS?10,73.5,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,33.5,4.75,0.3125,72.5,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 12,FCVS?12,84.5,10,27.6,0.875,3.875,0.625,16.7,7.8,21,1.1,20.3,8.3,23.2,4.2,33.5,4.75,0.3125,83.5,3.4,0.5,5.25,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1